제품 게시
VARIA-100N 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
VARIA-100N 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
VARIA-100N 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
VARIA-100N 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
VARIA-100N 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
VARIA-100N 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
VARIA-100N 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
VARIA-100N 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
    AMX

    VARIA-100N 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)

    AMX VARIA-100N is a 10.1” professional-grade panel, specifically designed to exclude the camera, Near Field Communication (NFC), and microphone of the original AMX Varia series panels to meet the security requirements of facilities that do not allow these capabilities.

    AMX Varia panels were designed to adapt to the unique needs of your environment by offering a selection of personas. Varia personas are pre-loaded apps that define the entire panel experience. Personas include:

    • Web Kiosk - Varia becomes a full-screen, frameless interface for accessing web applications such as a wayfinding app, hoteling app, or custom control app.
    • Zoom Rooms Controller - Converts Varia into a dedicated Zoom Rooms appliance.
    • AMX Book Scheduling - Transforms Varia into a dedicated stand-alone room scheduling touch panel.
    • AMX G5 Control - All the features and capabilities of the previous AMX touch panel generation, Modero G5, are now encompassed in a single persona.

    Varia panels include a versatile mount that provides wall, glass, and VESA-mounting capabilities. Optional tabletop mounting accessories are also available offering users the ability to meet any mounting need.

    Varia panels support the most advanced security protocols, including HTTPS, 802.1X, TLS 1.3, and Modern Authentication or OAuth 2.0.

    An integrated wizard streamlines initial setup and CloudworX Manager ensures seamless future support through mass configuration and updates.

    Common Applications

    Whether you need a flexible UX for custom integrations or a beautiful, professional-grade appliance to access your server-based control dashboard, Varia flexes with your needs. You may want a simple and intuitive scheduling panel or a dedicated Zoom Rooms Control manager. Whatever your application, Varia is the perfect touch panel for every unique environment.

    사양
    • Features

      • Persona-Defined Experience – Pre-loaded Web Kiosk, Zoom Rooms Controller, AMX Book Room Scheduling, and AMX G5 Control Personas transform Varia into the ideal customizable panel to serve the unique needs of any user
      • Mounting Flexibility – Includes a universal mount that provides wall, glass, and VESA-mounting capabilities. Optional tabletop mounting accessories allow users to utilize just about any mounting orientation to suit any application
      • Advanced Security – Supports HTTPS, 802.1X, TLS 1.3, and Modern Authentication or OAuth 2.0
      • Any-Color Side LEDs – Over 1 million programmatically selectable colors
      • No-Comm Secure Support – Camera, Near Field Communication (NFC), and microphone functions of the original AMX Varia series panels are excluded in all Varia (No-Comm) touch panels.
      • Intelligence-enhancing Technologies – Proximity Sensor, Ambient Light Sensor
      • Setup Wizard – Simplified out-of-box setup experience
      • CloudworX Manager – Mass updates and configuration of settings

      SKU Numbers: AMX-UTP1011N

    기술 사양
    • 특징 참조varia-100n-touch-panel
    • 제품군Electronics
    • 제품분류Touch Panels
    • 유형개체 (단일 개체)
    • 게시일2023-05-07
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 커뮤니케이션
    • IFC 분류배전
    • ETIM 코드EC001634
    • ETIM 이름Audio/video transmitting system
    • UNSPSC 이름Electrical controls and accessories
    • UNSPSC 코드391215
    • Uniclass 2015 코드Pr_40_30_86_88
    • Uniclass 2015 설명Touch panels
    • CSI 마스터 형식 2014 코드40 63 00
    • CSI 마스터 형식 2014 제목Control System Equipment
    • OmniClass 번호23-27 13 13
    • OmniClass 제목Building Control Systems