제품 게시
VARIA-ACS-810A Angle-Select Tabletop Stand for VARIA-80, VARIA-100, and VARIA-100N Touch Panels
VARIA-ACS-810A Angle-Select Tabletop Stand for VARIA-80, VARIA-100, and VARIA-100N Touch Panels
VARIA-ACS-810A Angle-Select Tabletop Stand for VARIA-80, VARIA-100, and VARIA-100N Touch Panels
VARIA-ACS-810A Angle-Select Tabletop Stand for VARIA-80, VARIA-100, and VARIA-100N Touch Panels
    AMX

    VARIA-ACS-810A Angle-Select Tabletop Stand for VARIA-80, VARIA-100, and VARIA-100N Touch Panels

    AMX VARIA-ACS-810A is a tabletop stand which can be adjusted at install time to position a touch panel at a 30-, 45- or 60-degree angle from vertical. This stand is compatible with VARIA-80, VARIA-100, and VARIA-100N professional-grade touch panels for placement on meeting space and boardroom tables or other flat surfaces.

    사양
    • SKU NumbersAMX-UMT8111
      Compatible withVARIA-80 - 8” Professional-Grade, Persona-Defined Touch Panel
      VARIA-100 - 10.1” Professional-Grade, Persona-Defined Touch Panel
      VARIA-100N - 10.1” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
    기술 사양
    • 특징 참조varia-acs-810a-tabletop-stand-for-touch-panel
    • 제품군Electronics
    • 제품분류Touch Panel Accessories
    • 유형개체 (단일 개체)
    • 게시일2023-05-07
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 커뮤니케이션
    • IFC 분류배전
    • ETIM 코드EC001634
    • ETIM 이름Audio/video transmitting system
    • Uniclass 2015 코드Pr_40_30_86_88
    • Uniclass 2015 설명Touch panels