제품 게시
400 Series Specialty Windows

400 Series Specialty Windows

400 Series specialty windows are stationary and designed to be used alone to maximize a view or combined with venting windows to create large combinations. Made of wood protected by a vinyl exterior, 400 Series specialty windows are available in a variety of shapes and sizes.

400 Series® rigid vinyl clad wood window and patio door products are made to exact specifications. They are available in seven standard exterior colors, in various shapes and sizes to create dramatic window and patio door combinations.

Due to ongoing product changes, updated test results, or new industry standards, this data may change over time.
Actual performance may vary based on variations in manufacturing, shipping, installation, environmental conditions and conditions of use.
Material categories are Autodesk® Seek approved and may not be equivalent to the categories used by your Andersen supplier.
Visit AndersenWindows.com for more information.
기술 사양
  • 특징 참조andersen-windows-1007
  • 제품군Fixed Windows
  • 제품분류400 Series
  • 유형개체 (단일 개체)
  • 게시일2014-05-19
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리창 - 고정 프레임
  • IFC 분류창
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드EF_25_30
  • Uniclass 2015 설명Doors and windows
  • CSI 마스터 형식 2014 코드08 50 00
  • CSI 마스터 형식 2014 제목Windows
  • OmniClass 번호23-17 13 00
  • OmniClass 제목Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows

지역 가용성

북미
멕시코
미국
캐나다