제품 게시
CARA
CARA
CARA

    CARA

    별점 3.8/53.8(9 리뷰)
    The CARA roof cowl is used on air intakes or discharges in installations using forced ventilation, notably controlled single and dual flowrate systems or domestic kitchen hoods. It can be used with practically every type of tile or slate roof covering, providing excellent weather-tightness. The cowl and the connecting duct are made from plastic
    기술 사양
    • 특징 참조ANJ010017
    • 제품군Air Intakes & Outlets
    • 제품분류Plastic Roof Vents
    • 유형개체 (단일 개체)
    • 게시일2019-03-01
    • 에디션 넘버1
    관련성
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리HVAC - 기계식 환기 장치