제품 게시
ANS Exterior Living Green Wall System
ANS Exterior Living Green Wall System
ANS Exterior Living Green Wall System
ANS Exterior Living Green Wall System
ANS Exterior Living Green Wall System
ANS Exterior Living Green Wall System
ANS Exterior Living Green Wall System
ANS Exterior Living Green Wall System
ANS Exterior Living Green Wall System
ANS Exterior Living Green Wall System
    ANS Global

    ANS Exterior Living Green Wall System

    별점 2.0/52.0(9 리뷰)

    A living wall system that is natural-soil based with 96 plants per square metre allows us to realise buildings that actively improve urban biodiversity and air quality, and solve environmental regulatory challenges such as Biodiversity Net Gain (BNG) and Urban Greening Factor (UGF).  Where space is at a premium an organic vertical garden is the perfect solution to provide valuable ecological benefits and create a long-term environmental asset.

    We design to the purposes of the project, whether it's for air quality, aesthetics, biodiversity or acoustics.  Using soil gives us a greater plant selection, allows us to be creative with design (for example, select specific flowering plants), and ensures plant resilience and longevity.   Our automated irrigation system is supplied with the system and calibrated to suit the conditions.  This can be monitored remotely.

    This external building facade build-up system uses aluminium batons and is suitable for any external wall application.  We also provide advice on how to integrate the living wall/s into the facade to make a cost saving.  The build-up shared here is our most popular option, however we do have other options - just get in touch to find out more.

    Click the cube icon under the images to see some of our recently completed projects too.

    (Did you know that just 20m2 of our living wall is equivalent to a medium sized tree in terms of carbon sequestered?)

    사양
    • Typical build-up of an external living wall (we also offer other build-ups but this is the standard):

        1. Indicative brick or concrete surface
        2. Vertical Omega carrier rail
        3. Waterproof membrane
        4. 48x12mm ANS Fixing Rail
        5. Osma Squareline Gutter or client specified
        6. ANS Living Wall Module 500x250x100mm
        7. 16mm vertical irrigation pipe
        8. Planting (unique for every project, we work with you and the client to design a plant palette to fit the purpose, for example biodiversity or acoustics, and the desired aesthetic)
        9. 16mm inline emitter pressure regulated irrigation pipe

        Full specification of the system can be downloaded from the 'Links' tab.

        The ANS Living Wall System™ has achieved fire rating bs2d0 when tested according to Reaction to Fire Classification Standard: BS EN 13501-1:2007 + A1:2009. 

        ANS Fixing Rails48mm x 12mm fixed to surfaces at 500mm centres;To be fixed to surfaces with countersunk screws, (size of which is site specific); Made to LDPE BS 476 Part 7 1997100% post-industrial recycled material;UV resistant;Temperature range -40˚C to 80˚C

        ANS Living Wall Module™500mm x 250mm x 100mm;Made of fire-treated PP (recyclable)80% post industrial recycled material;UV resistant;Temperature range -40˚C to 80˚C

        Drainage Channel: 107mm x 51mm gutter. (seemanufacturer’s specifications)Product Reference: Osma Squareline (or equal and equivalent).Made of PVC-U, UV resistant.Manufacturer: http://osma.wavin.comNote: Alternatives subject to Specifier’s choice and recommendations

        Waterproof breathable membrane (see manufacturer’s specifications):Product Reference: Tyvek® HomeWrap® (or equal and equivalent).Manufacturer: DuPont™ Tyvek® HomeWrap®Web: http://construction.tyvek.co.u...Tyvek_Construction/en_GB/products/wall/housewrap.htm

        Downer DCSO31 Helping Hand Bracket aluminium subframe systemTo be fixed to surfaces at 600mm centres;To be fixed to surfaces with site specific fixings;Vertical Tee carrier rail screwed to helping hand brackets.

        ANS Irrigation Unit:Break Tank (size of which is site specific);Dosatron® liquid feed dispenser to ensure correct feeding of wall to ensure healthy growth of plants;Electronic programmer with various stations linked via solenoid valves to ensure an equal distribution of water through the wall;The solenoid valves automatically water each station through the emitter pipes installed on each row of modules;The water pressure is calibrated and adjusted to ensure the water run-off is minimal;The small amount of run-off is directed to a box section gutter which drains into a local drain point.

        ANS Living Wall Planting Media:Plant choice as selected by ANS Global to suit location and requirements.

        Installation by ANS Global approved installation specialists. Details provided on request

      기술 사양
      • 특징 참조ANSExteriorLivingWallSystem
      • 제품군Living Wall
      • 제품분류Exterior Living Wall Systems
      • 유형개체 (단일 개체)
      • 게시일2021-07-29
      • 에디션 넘버1
      분류
      • BIMobject 카테고리조경 - 조경
      • IFC 분류
      • Uniclass 2015 코드Ss_45_40_95_54
      • Uniclass 2015 설명Modular unit vertical planting systems
      • OmniClass 번호23-11 27 13
      • OmniClass 제목Planting Accessories