제품 게시
Blocco in CLS 20x50 h20 cm
Antolini

Blocco in CLS 20x50 h20 cm

Masonry in concrete blocks, produced by a company in possession of the quality system certification according to UNI EN-ISO 9001: 2008 and UNI EN-ISO14001: 2004, of the six-hole BC20 type
사양
  • Manufacturing dimensions equal to 490x195x192 mm, ribs thickness 20 mm, dry weight equal to 19 kg, drilling percentage equal to 55% [F4], average normalized resistance> = 4 N / mm2, dimensional tolerances equal to +/- 2 mm in height, +1 - 3 mm in length, -1 + 3 mm in width, thermal resistance of dry wall 0.378 m2 K / W, laid with mortar M2. Included: the formation of edges and folds, the appellations, the processing for styling and cleaning of joints
기술 사양
  • 특징 참조BC20-Blocco-CLS
  • 제품군Block
  • 제품분류Facciavista BC20
  • 유형개체 (단일 개체)
  • 게시일2018-12-20
  • 에디션 넘버1
  • 높이(mm)200
  • 너비(mm)500
  • 깊이(mm)200
관련성
  • 주 재료콘크리트
  • 설계국가이탈리아
  • 제조국가이탈리아
  • 순 중량(Kg)20
분류
  • BIMobject 카테고리건축 자재 - 석조
  • IFC 분류블록
  • UNSPSC 이름Concrete bricks
  • UNSPSC 코드30131603
  • Uniclass 2015 코드Pr_20_93_52_02
  • Uniclass 2015 설명Aggregate concrete bricks
  • OmniClass 번호23-13 21 11 11
  • OmniClass 제목Concrete Blocks