제품 게시
HEATER RABBIT 13 - Hot water towel radiator
HEATER RABBIT 13 - Hot water towel radiator
HEATER RABBIT 13 - Hot water towel radiator
HEATER RABBIT 13 - Hot water towel radiator
HEATER RABBIT 13 - Hot water towel radiator
HEATER RABBIT 13 - Hot water towel radiator
HEATER RABBIT 13 - Hot water towel radiator
HEATER RABBIT 13 - Hot water towel radiator
HEATER RABBIT 13 - Hot water towel radiator
HEATER RABBIT 13 - Hot water towel radiator
    Antrax IT

    HEATER RABBIT 13 - Hot water towel radiator

    Operation: Hot Water

    Daily gestures that take place in the bathroom are translated into a multi-function object in the towel warmer Rabbit collection: from the possibility of easily hanging the bathrobe, to the arrangement of towels on the tubulars, and the diffusion of thermal comfort in the room, the family fulfills numerous services, offering three possible versions, identical in size. What differentiates them are the shapes of the horizontal elements. Elements are grouped in regular rhythms and welded to the vertical stands, that long on top of the radiator naturally create two hooks on which it is possible to attach bathrobes. The model Rabbit 13 is characterized by a section with a diameter of 13 mm.

    기술 사양
    • 특징 참조rabbit-13-hot-water
    • 제품군BATH COLLECTION
    • 제품분류RABBIT COLLECTION
    • 유형개체 (단일 개체)
    • 게시일2025-01-09
    • 에디션 넘버1
    관련성
    • 주 재료단소강
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리HVAC - 히터

    지역 가용성

    유럽 아시아 북미 아프리카 남아메리카