제품 게시
Aerotermo AB070IT-0020
Apen Group

Aerotermo AB070IT-0020

The aerotherms can be installed on the wall or suspended from the ceiling, directing air downwards. Aermax water fan heaters are high design heating devices that optimally deliver hot air for industrial and other large-size buildings. All the components included into the product come from main renowned European producers.
사양
  • 5 models from 16 kW to 70 kW. High efficiency coil exchange with one or more flaps. Adjustable horizontal louvers. IP25B Protection degree. Rotating Brackets supplied as standard. Optional condensate drip tray housing for cooling mode Antistatic plastic material
기술 사양
  • 특징 참조AB070IT-0020
  • 제품군Water Fan Heater
  • 제품분류AB Water Fan Heater
  • 유형개체 (단일 개체)
  • 게시일2019-01-30
  • 에디션 넘버1
  • 높이(mm)730
  • 너비(mm)1390
  • 깊이(mm)595
관련성
  • 주 재료구리
  • 부 재료알루미늄
  • 설계국가이탈리아
  • 제조국가이탈리아
  • 순 중량(Kg)40
분류
  • BIMobject 카테고리HVAC - 공기 조화
  • IFC 분류에어 터미널
  • UNSPSC 이름Air conditioners
  • UNSPSC 코드40101701
  • Uniclass 2015 코드EF_65_80
  • Uniclass 2015 설명Air conditioning
  • CSI 마스터 형식 2014 코드23 00 00
  • CSI 마스터 형식 2014 제목Heating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass 번호23-33 15 17 17
  • OmniClass 제목Fuel Fired HVAC Air Heaters
  • CSI 단일 형식 II 코드D30
  • CSI 단일 형식 II 제목HVAC