제품 게시
ARDEX SK MESH™ Reinforcement Fabric for Waterproofing and Crack Isolation
ARDEX SK MESH™ Reinforcement Fabric for Waterproofing and Crack Isolation
    ARDEX

    ARDEX SK MESH™ Reinforcement Fabric for Waterproofing and Crack Isolation

    ARDEX SK Mesh™ premium, non-woven, polyester mesh reinforcement fabric is used for reinforcement of ARDEX 8+9™ Rapid Waterproofing and Crack Isolation Compound in changes of plane, changes of material, corners and crack isolation.

    Key Features

    • For the reinforcement of ARDEX 8+9™ Rapid Waterproofing and Crack Isolation Compound in changes of plane, changes of material, corners and crack isolation
    • Non-woven, polyester mesh reinforcement fabric
    • Interior and exterior installations


    기술 사양
    • 특징 참조Ardex-sk-mesh
    • 제품군Waterproofing
    • 제품분류Elastomeric, one component, polyurethane based cold liquid applied waterproofing membrane
    • 유형개체 (단일 개체)
    • 게시일2020-01-13
    • 에디션 넘버1
    관련성
    • 주 재료1C Polyurethane
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes
    • IFC 분류Floor
    • Uniclass 2015 코드Ss_32
    • Uniclass 2015 설명Damp proofing, waterproofing and plaster finishing systems
    • CSI 마스터 형식 2014 코드09 34 00
    • CSI 마스터 형식 2014 제목Waterproofing-Membrane Tiling
    • OmniClass 번호23-13 25 17
    • OmniClass 제목Waterproofing
    • CSI 단일 형식 II 코드C3020
    • CSI 단일 형식 II 제목Floor Finishes