제품 게시
Gutter Bracket Diameter: 125 mm Length: 70 mm
Gutter Bracket Diameter: 125 mm Length: 70 mm
Gutter Bracket Diameter: 125 mm Length: 70 mm
Gutter Bracket Diameter: 125 mm Length: 70 mm
Gutter Bracket Diameter: 125 mm Length: 70 mm
Gutter Bracket Diameter: 125 mm Length: 70 mm
Gutter Bracket Diameter: 125 mm Length: 70 mm
Gutter Bracket Diameter: 125 mm Length: 70 mm
Gutter Bracket Diameter: 125 mm Length: 70 mm
    Areco

    Gutter Bracket Diameter: 125 mm Length: 70 mm

    Gutter Brackets support the Gutter. They are bent into shape in accordance with specific installation instructions and screwed into place on the batten at the eaves. The gutter is secured to the Gutter Bracket using a lock plate.
    사양
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    기술 사양
    • 특징 참조ARS-GUTTBRACKET125-70
    • 제품군Roof Drainage
    • 제품분류Roof
    • 유형개체 (단일 개체)
    • 게시일2023-10-23
    • 에디션 넘버1
    관련성
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리건축 - 지붕 액세서리

    지역 가용성

    유럽