제품 게시
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
Areco Easy-Click Roof
    Areco

    Areco Easy-Click Roof

    Easy-Click is a type of strip metal roofing sheet using a click system (male/female seam), that can be assembled quickly and easily without the need for special tools. Sheets are available with reinforcement channels (in a 1, 2 or 3 pattern). Also suitable for buildings with a low roof pitch. Minimum roof pitch 8°. The roofing sheet is supplied in lengths of up to 8 m without laps.
    사양
    • Sheet metal has a durability that surpasses most other materials. The life spam in relation to the cost stands in a class of its own. The light weight makes handling easy and minimizes weight-stress to the structure. Available in many different colours.
    기술 사양
    • 특징 참조ARS-TPEASYCLICK
    • 제품군Roof Tiles
    • 제품분류Roof
    • 유형개체 (단일 개체)
    • 게시일2019-11-21
    • 에디션 넘버1
    관련성
    • 주 재료아연 도금 강판
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리건축 - 지붕
    • IFC 분류지붕
    • UNSPSC 이름Roofing materials
    • UNSPSC 코드301515
    • Uniclass 2015 코드EF_30_10
    • Uniclass 2015 설명Roofs
    • CSI 단일 형식 II 코드B30
    • CSI 단일 형식 II 제목ROOFING

    지역 가용성

    유럽