제품 게시
Easy-Clickfals 295-221
Easy-Clickfals 295-221
Easy-Clickfals 295-221
Easy-Clickfals 295-221
Easy-Clickfals 295-221
Easy-Clickfals 295-221
    Areco

    Easy-Clickfals 295-221

    This variant preserves the classic Clickfals appearance while introducing a 426 mm-wide flat section in the steel. The result is a calmer, more refined roof surface for projects that favour traditional Clickfals aesthetics with a more uniform visual finish. This BIM product represents Easy-Clickfals 295-221, intended for coordination and specification within the corresponding Areco building envelope system.
    사양
    • • Product: Easy-Clickfals 295-221 • Product category: Construction: Roof • Material: Material grade not specified in the source data • Application: metal roofing and related roof construction • Dimensions, coating/colour options, tolerances, structural performance and fixing details: refer to the current product datasheet and project requirements where not stated above
    기술 사양
    • 특징 참조easy-clickfals-295-221
    • 제품군Roof Tiles
    • 제품분류Roof
    • 유형개체 (단일 개체)
    • 게시일2025-08-12
    • 에디션 넘버1
    관련성
    • 설계국가덴마크
    • 제조국가덴마크
    분류
    • BIMobject 카테고리건축 - 지붕
    • IFC 분류지붕
    • Uniclass 2015 코드EF_30_10
    • Uniclass 2015 설명Roofs

    지역 가용성

    유럽
    덴마크
    스웨덴