제품 게시
Heat Pump - NIMBUS FLEX M NET R32
Heat Pump - NIMBUS FLEX M NET R32
Heat Pump - NIMBUS FLEX M NET R32
Heat Pump - NIMBUS FLEX M NET R32
Heat Pump - NIMBUS FLEX M NET R32
    Ariston

    Heat Pump - NIMBUS FLEX M NET R32

    별점 4.4/54.4(8 리뷰)

    The air to water heat pump NIMBUS FLEX M NET R32 is the cutting edge Ariston solution for heating, cooling and domestic hot water: the internal unit has all key components inside and can be easily integrated with the domestic hot tank included in the bundle.  

    The refrigerant gas R32 is present just in the external unit of the heat pump and ensures a low Global Warming Potential. The system water flows between internal and external unit.

    Thanks to the A+++ efficiency class, the heat pump is able to heat and cool the environment with the maximum efficiency, even in cold weather situations.

    Connectivity is embedded to grant remote control and even remote assistance from technical service center (optional). 

    There are several sizes available:

    • NIMBUS FLEX 35 M NET R32 (3,5 kW*)
    • NIMBUS FLEX 50 M NET R32 (5,0 kW*)
    • NIMBUS FLEX 80 M NET R32 (8,0 kW*)
    • NIMBUS FLEX 120 M NET R32 (12,0 kW*)
    • NIMBUS FLEX 120 M-T NET R32 (12,0 kW* - 3ph)
    • NIMBUS FLEX 150 M NET R32 (15,0 kW*)
    • NIMBUS FLEX 150 M-T NET R32 (15,0 kW* - 3ph)

      *A7W35 according to EN14511

      사양
        • Refrigerant gas R32
        • High efficiency in cold climates
        • Low noise
        • Sensys HD included and embeddable in frontal panel
        • Easy accessibility to all internal components
        • Easy installation and set-up with a wide range of accessories
        • Magnetic filter embedded
        • Expansion vessel 12 lt embedded
        • PV function
        • Connectivity embedded
        • Remote control thanks to Ariston NET app

      기술 사양
      • 특징 참조NIMBUS-FLEX-M-NET-R32
      • 제품군HEAT PUMPS
      • 제품분류NIMBUS NET R32 - 2022
      • 유형쇼케이스(모델)
      • 게시일2022-09-28
      • 에디션 넘버1
      관련성
      • 주 재료금속
      • 부 재료플라스틱
      • 설계국가이탈리아
      • 제조국가이탈리아
      분류
      • BIMobject 카테고리HVAC - 열 펌프
      • ETIM 코드EC001213
      • ETIM 이름Heating heat pump
      • UNSPSC 이름Heat pumps
      • UNSPSC 코드40101806
      • Uniclass 2015 코드Pr_70_60_37_04
      • Uniclass 2015 설명Air to water heat pumps
      • CSI 마스터 형식 2014 코드23 81 43
      • CSI 마스터 형식 2014 제목Air-Source Unitary Heat Pumps
      • OmniClass 번호23-33 17 13 11
      • OmniClass 제목Air Source Split System Heat Pumps
      • CSI 단일 형식 II 코드D3020
      • CSI 단일 형식 II 제목Heat Generating Systems

      지역 가용성

      유럽