제품 게시
Electric Water Heater - ANDRIS LUX UK - oversink
Electric Water Heater - ANDRIS LUX UK - oversink
Electric Water Heater - ANDRIS LUX UK - oversink
    Ariston

    Electric Water Heater - ANDRIS LUX UK - oversink

    별점 3.4/53.4(7 리뷰)

    Our Andris Lux small unvented electric water heater is the UK’s market leader within its category. Renowned for outstanding levels of safety and durability, these compact units are perfect for domestic and light commercial applications where space is at a premium. Available in a wide range of over and undersink models and capacities of 6, 10, 15 and 30 litres, these products remain the industry’s water heaters of choice – and the UK’s number one.Unventend installation kits are available separately.

    사양
      • Easy to operate with mechanical dial
      • "E" setting on the dial to optimise comfort and energy saving
      • Titanium enamelled tank and 4-bolt flange for robustness and durabilit
      • Heating lamp to show the heating cycle is in process
      • Installation in 10 easy steps
      • 3 year warranty
    기술 사양
    • 특징 참조andris-lux-uk-oversink
    • 제품군Water Heaters
    • 제품분류Electric Storage Water Heater
    • 유형개체 (단일 개체)
    • 게시일2022-05-25
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리배관 - Water heaters
    • IFC 분류전기 히터
    • ETIM 코드EG000042
    • ETIM 이름Hot water appliances
    • UNSPSC 이름Domestic water heaters
    • UNSPSC 코드40101825
    • Uniclass 2015 코드Pr_60_60_96_28
    • Uniclass 2015 설명Electric storage water heaters
    • CSI 마스터 형식 2014 코드22 33 00
    • CSI 마스터 형식 2014 제목Electric Domestic Water Heaters
    • OmniClass 번호23-31 29 00
    • OmniClass 제목Hot Water Heaters
    • CSI 단일 형식 II 코드D3090
    • CSI 단일 형식 II 제목Other HVAC Systems & Equipment

    지역 가용성

    유럽
    아일랜드
    영국