제품 게시
Flexible coated insulation with excellent mechanical resistance Arma-Chek D
Armacell Iberia

Flexible coated insulation with excellent mechanical resistance Arma-Chek D

Pre-coated flexible insulation with excellent mechanical resistance, with woven fiberglass mesh coating that offers long-lasting protection for Armaflex substrates.
사양
  • Flexible thermal insulation with a closed cell structure of elastomeric foam, black, with thermal conductivity λ=0.033 W/(m.K) at 0 ºC, high resistance factor to the transmission of water vapor (µ≥ 10,000) to control condensation in refrigeration circuits, covered with a woven fiberglass mesh with reaction to fire Euroclass E.
기술 사양
  • 특징 참조armacheck-d
  • 유형개체 (단일 개체)
  • 게시일2024-04-24
  • 에디션 넘버1
관련성
  • 설계국가독일
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 자재 - 단열
  • IFC 분류건축물 구성요소
  • ETIM 코드EC000406
  • ETIM 이름Thermal insulation
  • OmniClass 번호23-13 25 00
  • OmniClass 제목Thermal and Moisture Protective Products