제품 게시
ARMORTEX® Sliding Hollow Metal Transaction Window System
Armortex

ARMORTEX® Sliding Hollow Metal Transaction Window System

별점 4.5/54.5(13 리뷰)
Bullet Resistant Hollow Metal  Window Frames are designed for “non-ricochet type” intended to permit capture and retention of attacking projectile, lessening potential of random injury or lateral penetration. Framing system uses cold rolled steel prime painted or stainless steel cut, broken and welded to size which include armor to meet protection level required. Interior screw applied stops, making glazing installation easy for variety of glazing types and thickness to provide security level needed. Transaction windows can come with natural voice which allows voice transmission around glazing through the frame or NO natural voice to include electronic or passive speakers. Transaction windows are also available with a laminate, stainless steel counters or can be made to install on existing counters. 
기술 사양
  • 특징 참조armortex-sliding-hollow-metal-transaction
  • 제품군Security Windows
  • 제품분류ARMORTEX®; Transaction Window
  • 유형개체 (단일 개체)
  • 게시일2017-03-01
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료스테인레스강
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리창 - Ticket Windows