제품 게시
Axiom® -Transitions Perimeter Trim is an Aluminum Extrusion to Create a Smooth Transition Between Drywall and Suspended Ceilings (Mineral Fiber, Metal or Wood)
보관됨

Axiom® -Transitions Perimeter Trim is an Aluminum Extrusion to Create a Smooth Transition Between Drywall and Suspended Ceilings (Mineral Fiber, Metal or Wood)

Axiom® -Transitions Perimeter Trim

What have you done lately? Do you have an idea using floating ceiling clouds but are not sure if the perimeter trim can be "customized" to fit your design? We can help.
Axiom® -Transitions Perimeter Trim:

Axiom® -Transitions is an aluminum extrusion to create a smooth transition between drywall and suspended ceilings (mineral fiber, metal or wood)
Axiom™ - Transitions -- Tegular is available curved and straight with field cut perimeter panels
Axiom™ - Transitions -- Vector is available straight only for use with full size Vector panels (field cutting Vector panels can be avoided)
Extruded aluminum trim provides more crisp edge detailing compared to conventional roll-formed steel systems.
Compatible with Armstrong exposed suspension systems and Drywall Grid Systems
Clean, pre-engineered transition between full size Vector panels and drywall surround

기술 사양
  • 특징 참조nst13573
  • 제품군Suspended Ceilings, Suspension Assembly
  • 제품분류Axiom® -Transitions Perimeter Trim
  • 유형개체 (단일 개체)
  • 게시일2015-10-30
  • 에디션 넘버1
분류
  • BIMobject 카테고리건축 - 천장