제품 게시
Fig. 826 - Flanged Eccentric Reducer
보관됨

Fig. 826 - Flanged Eccentric Reducer

별점 3.6/53.6(14 리뷰)
All standard or “class 125” cast iron flanged fittings are manufactured to ASME specifications and are marked 125 for pipe sizes 12 NPS (300 DN) and smaller; and have plain faces. Unless otherwise specified, cast iron flanged fittings are drilled and faced in accordance with ASME B 16.1. Cast iron flanged fittings are available in both black painted and galvanized.
기술 사양
  • 특징 참조fig-826-flanged-eccentric-reducer
  • 제품군Pipe Joining Systems
  • 제품분류Pipe Fittings > Anvil Cast Iron > CI Flanged Fittings Class 125
  • 유형개체 (단일 개체)
  • 게시일2022-06-06
  • 에디션 넘버1
관련성
  • 주 재료Cast iron
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • ETIM 코드EG015540
  • ETIM 이름Fittings, flanges and connectors
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • Uniclass 2015 코드Pr_65_52_63
  • Uniclass 2015 설명Pipes and fittings
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings
  • CSI 단일 형식 II 코드C1030
  • CSI 단일 형식 II 제목Fittings