제품 게시
ASSA ABLOY DL6010S Swingdock
보관됨

ASSA ABLOY DL6010S Swingdock

별점 4.3/54.3(8 리뷰)

The ASSA ABLOY DL6010S swingdock is the standard solution in general industry applications and easy to operate. Its swing lip safely bridges the gap between the ramp and the vehicle bed. The lip of ASSA ABLOY swingdock levellers is tapered (bent) to prevent material handling equipment from “grounding out” on the bed of docked trailers.

The ASSA ABLOY DL6010S swingdock system meets the standard demands of most loading operations and fully complies with rules and regulations of the European Standard EN 1398.

사양
  • Features

    • Sizes - nominal length*: 2000, 2250, 2500, 2770, 3000, 3500, 4000, 4500 mm
    • Sizes - nominal width: 1750, 2000, 2200 mm
    • Vertical working range: 
      • Above dock: 0-570 mm
      • Below dock: 0-350 mm
    • Platform tear plate 
      • Standard: Thickness: 6 mm (6/8) (1,3 N/mm²)
      • Option: Thickness: 8 mm 8/10 (6,5 N / mm2)
    • Surface treatment (Standard): Hot dip galvanised
    • Control Unit: 
      • Leveler control
      • Door control
      • Shelter control
      • Fault & service indicator

    *Other sizes are available on request

    Performance

    • Load capacity: 60kN (6 tonnes)
    • Max. point load: 6 mm (6/8) (1,3 N/mm²)
    • Motor hydraulic unit: 0,75kW
    • Mains supply: 400V 3-phase, 230V 3-phase
    • Control unit protection class: 950-series IP54
    • Allowable oil types: 
      • ASSA ABLOY standard hydraulic oil (-20°C - +60°C)
      • ASSA ABLOY low temperature hydraulic oil (-30°C - +60°C)
      • ASSA ABLOY bio hydraulic oil (-20°C - + 60°C)
    • Magnetic valves: 24V/DC 18W S1
    • Surface treatment paint class 1: 80 μm C2 M acc. DIN EN ISO 12944-2
    • Surface treatment paint class 3: 160 μm C3 M acc. DIN EN ISO 12944-2
    • Surface treatment galvanised: Hot dip 80 μm C4 & C5-I M acc. DIN EN ISO 12944-2
    기술 사양
    • 특징 참조cra_6010_s
    • 제품군Docking
    • 제품분류Levelers
    • 유형개체 (단일 개체)
    • 게시일2017-08-29
    • 에디션 넘버2
    관련성
    • 주 재료철
    분류
    • BIMobject 카테고리로딩 장비 - Dock levellers
    • IFC 분류경사로
    • UNSPSC 이름Lift stations
    • UNSPSC 코드47101533
    • Uniclass 2015 코드Pr_65_80_23
    • Uniclass 2015 설명Dock levellers
    • CSI 마스터 형식 2014 코드11 13 19.13
    • CSI 마스터 형식 2014 제목Loading Dock Levelers
    • OmniClass 번호23-23 23 13
    • OmniClass 제목Dock Levelers