제품 게시
Exit Lane ASSA ABLOY EL Triple
Exit Lane ASSA ABLOY EL Triple
Exit Lane ASSA ABLOY EL Triple

    Exit Lane ASSA ABLOY EL Triple

    It’s never been more important to keep vulnerable spaces safe. But ensuring top-grade security requires a lot of resources – unless you have an exit lane that guarantees reliable safety without the need for constant attention from your staff. Our extra-long exit lane breach control system does that and more. Thanks to its highly advanced controls, you can be 100 per cent sure that your transition areas are operating as smoothly and safely as possible – for maximum border security.

    사양
      • The efficient no-return system maintains high throughput
      • Provides the highest level of security in areas including borders, passport control and baggage claim areas.
      • Users can configure security levels and choose from several sensor options
      • Incorporates innovative 3D imaging technology
      • Saves building operating costs by reducing the need for security staff
      • Can be easily integrated into existing exit corridors
      • Side-by-side installations possible
      • A choice of aluminium or stainless steel structures
      • Five widths available: 650, 900, 1100, 1200, 1400 mm
    기술 사양
    • 특징 참조exit-lane-el-triple
    • 제품군Security Entrance Control
    • 제품분류by ASSA ABLOY
    • 유형개체 (단일 개체)
    • 게시일2023-01-31
    • 에디션 넘버1
    • 높이(mm)2500
    • 너비(mm)1200
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리문 - 보안

    지역 가용성

    유럽 아시아 아프리카 남아메리카 오세아니아