당사는 서비스 제공을 위해 쿠키를 사용하고 있습니다. 당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다.
;

Entrance Door w/ Panic Lock and Wall Reader

문서 번호: ES1-PE-AC-ML-DC-DE02
제조 업체: ASSA ABLOY DE
제품군: Exterior Door Solutions
제품 그룹: Single-Steel/Aluminium-Self Closing-Access Control-Panic Device
게시 날짜: 2016-10-27
판 번호: 1
유형: 조립식 (다중 개체)
다운로드 (4)
ASSA ABLOY Sicherheitstechnik solution for single-leaf aluminium or steel entrance doors with a SCALA solo Wall Reader and a multi-functional self-locking lock. SCALA is the universal electronic access control. Door is also equipped with a Cam-Motion® Door Closer.

When doors feature the MEDIATOR system, they are essentially locked on the outside, but, thanks to the panic function, users are able to exit buildings from the inside without a key at any time. Doors can also be opened using the access control system SCALA.
  • MEDIATOR Mortise Lock, mechanical, Standard: DIN EN 179 & 1125
  • MEDIATOR Electric Strike with Face Plate
  • Security Fittings, ONE System (Handle Inside + Fixed Knob Outside), Standard: DIN EN 1906, DIN EN 179, DIN 18273
  • Door Closer Cam-Motion®, Standard: DIN EN 1154, (EPD-ASA-20130275-IBC1-EN)
  • Access Control SCALA, Mini-Controller and Reader with Keypad
  • Power Supply
Typical applications: Education, School, University, Hotel, Hospital, Stadium, Multi Arena, Museum, Gallery, Shopping Mall, Bank, Industry, Office, Commercial, Congress, Multi-Residential, Health Care

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/


주요 자료: Steel
보조 자료: Stainless steel
설계:
제조:

BIMobject 카테고리: 문 - 문 세트
IFC 분류: Door
Uniclass 1.4 코드: L411
Uniclass 1.4 설명: Doors
Uniclass 2.0 코드: PR-59-23
Uniclass 2.0 설명: Doorsets
NBS Reference 코드: 59-23
NBS Reference 설명: Doorsets
OmniClass 번호: 23-17 11 00
OmniClass 제목: Doors
이 제품은 다음에서 사용할 수 있습니다:
Europe
  • Germany

BIMobject®