제품 게시
Horizontal adjustable return inlet in AISI-316L for pool

Horizontal adjustable return inlet in AISI-316L for pool

Adjustable bottom discharge nozzle.

External thread 2". Made of stainless steel AISI-316L. Allows installation in concrete and prefabricated pools. The water flow can be regulated by means of the central screw. Maximum recommended flow according to EN 13451-3 standard: 14 m³/h.

Complies with standards:

EN 16582-1

EN 16713-2

EN 13451-1-3

기술 사양
  • 특징 참조horizontal-adjustable-return-inlet-pool
  • 유형개체 (단일 개체)
  • 게시일2023-11-24
  • 에디션 넘버1
분류
  • BIMobject 카테고리스포츠 및 레크레이션 - Swimming Pool