제품 게시
Urban garden – Prisme "5" avec ombrière
Urban garden – Prisme "5" avec ombrière
Urban garden – Prisme "5" avec ombrière
Urban garden – Prisme "5" avec ombrière
Urban garden – Prisme "5" avec ombrière
    ATECH SAS

    Urban garden – Prisme "5" avec ombrière

    Choose Prisme, one of our many urban gardens. Combining steel and wood, it is the ideal way to create freshness islands.

    사양
    • Materials and finishes :
      3 mm thick steel frame, anti-corrosion treated and powder-coated in a choice of RAL or AkzoNobel colours
      Seat and backrest in exotic wood
      Water tank with overflow
      Insulated water reservoir and slow diffusion by capillary net with a system for filling the water reservoir and a gauge for checking the water level
      Transpalletable system
      Fixing :

      Floor-standing
      Options :

      Shelf (Ask us for a quote)
      Shading (by sail or climbing structure in stainless steel mesh for climbing plants, only for the Prisme n°5)

    기술 사양
    • 특징 참조ATC010027
    • 제품군Urban Furniture
    • 제품분류Outdoor Furniture
    • 유형개체 (단일 개체)
    • 게시일2023-11-16
    • 에디션 넘버1
    • 높이(mm)905
    • 너비(mm)3750
    • 깊이(mm)1850
    관련성
    • 주 재료철
    • 부 재료나무
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)600
    분류
    • BIMobject 카테고리조경 - 야외 가구