제품 게시
Art Tembe barrier
Art Tembe barrier
Art Tembe barrier
Art Tembe barrier
    ATECH SAS

    Art Tembe barrier

    Choose the Art Tembe public barrier for a green public space. Inspired by Tembe art in Guyana, this barrier is unique!

    사양
    • Materials & Finishes:
      Steel structure th. 3 mm with anti-corrosion treatment and hot lacquered RAL or AkzoNobel colours of your choice
      Fixing:
      To embed on the ground with a hammer drill, provide two concrete bases of 500 x 500 mm
      On base plate, post with 4 holes Ø 12 mm (screws not included)

    기술 사양
    • 특징 참조art-tembe-barrier
    • 제품군Urban Furniture
    • 제품분류Art Tembe range
    • 유형개체 (단일 개체)
    • 게시일2023-03-14
    • 에디션 넘버1
    • 높이(mm)1200
    • 너비(mm)1500
    • 깊이(mm)50
    관련성
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)41
    분류
    • BIMobject 카테고리조경 - 야외 가구