제품 게시
Wall Cladding Panels ONWOOD
Wall Cladding Panels ONWOOD
Wall Cladding Panels ONWOOD
Wall Cladding Panels ONWOOD
Wall Cladding Panels ONWOOD
Wall Cladding Panels ONWOOD
    Ateliers 3S

    Wall Cladding Panels ONWOOD

    ONWOOD

    THE STEEL CLADDING THAT GET WOOD IN ALL ITS MOODS

    With its new horizontal and vertical profiles, the ONWWOD range pay tribute to the 4 principal practices of putting wood on façade. The textures are impressively realistic and the bottom of the ribs treated in matte black disappear to give the perfect illusion of genuine wood elements while maintaining the simplicity and speed of implementation of a traditional steel cladding, warranted and without maintenance.

    사양
    • Steel Wall Cladding panels ONWOOD :

      - ONWOOD is a traditional cladding system complying with the professional regulations

      - 4 models available : BARO 710, PLANCHETTE 800, CLAIREWOA 880, ALABAMA 1060

      - Width : 710mm to 1060mm

      - Length : 500mm to 13000mm for BARO 710 and 500mm to 6000mm for the 3 other models

      - Warranty : 30 years depending on the environment

      - Fire reaction : A1

      - Impact resistance : Q4

    기술 사양
    • 특징 참조onwood
    • 제품군Walls Cladding
    • 제품분류Cladding
    • 유형개체 (단일 개체)
    • 게시일2023-02-02
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리벽 - 외피