제품 게시
ATT Mini FLOOR DRAIN – gully vertical with square top, two-part, perforated plate
ATT Mini FLOOR DRAIN – gully vertical with square top, two-part, perforated plate
    ATT

    ATT Mini FLOOR DRAIN – gully vertical with square top, two-part, perforated plate

    ATT floor drains and inlets are manufactured from stainless steel, e.g. AISI 304, EN 1.4301 and AISI 316L, EN 1.4404: AISI 304, EN 1.4301 and AISI 316L, EN 1.4404. The type of the gully depends on the load class, the amount of drained liquid (medium) and the structural parameters (e.g. thickness of the ceiling).

    The gullies/point drainages are made of sheet steel with a thickness adjusted to the gully type. All elements are welded in argon shield and then etched, which ensures high quality of welds.

    Advantages:

    - possibility to choose a grate depending on the application and load class,

    - easy assembly,

    - thanks to a suitable syphon construction, each gully also constitutes a sewage system revision,

    - simple construction,

    - easy to keep clean.

    사양
      • material EN 1.4301, AISI 304 or EN 1.4404, AISI 316L,
      • round surface
      • outer edges 4mm thick,sheet thickness 1.5 mm,
      • body pressed without joints,
      • rounded corners at the height of the bottom plate,
      • an inspectable trap with EPDM seal in accordance with the European standard EN 1253,
      • no stagnant water in the body of the drains according to EHEDG
      • height of the water column is 50 mm,
      • waste basket with handle,
      • surface is pickled and passivated,
      • upper edge grinded with a grain of 240,
      • adjustment screws M10.
    기술 사양
    • 특징 참조att-mini-floor-drain-gully-vertical-with-square-top-two-part-sheet-perforated-plate
    • 제품군ATT drainage, drainages channels
    • 제품분류ATT point drainages and gullies
    • 유형Digital Inventory (Products)
    • 게시일2024-10-28
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리배관 - 배수
    • IFC 분류Floor