제품 게시
District heating tank FSV

District heating tank FSV

The intelligent and smart universal storage tank FSV combines great hot water comfort with extremely low load on the supply network.

사양
  • A recent study shows that FSV is the most economical solution in a comparison of different district heating systems

    Up to 14% energy savings compared to competing products

    Up to 1,100 energy savings per year

    Due to longer protective anode 1st anode maintenance only after 5 years

    No unnecessary feed losses

    Considerable CO" savings when used with demand-controlled mains temperature

    Can be combined with a wide variety of energy sources

기술 사양
  • 특징 참조district-heating-tank-fsv
  • 제품군district heating tanks
  • 제품분류district heating tanks
  • 유형개체 (단일 개체)
  • 게시일2024-01-19
  • 에디션 넘버1
관련성
  • 설계국가오스트리아
  • 제조국가오스트리아
분류
  • BIMobject 카테고리배관 - Water heaters
  • IFC 분류보일러
  • Uniclass 2015 코드Pr_60_60_08
  • Uniclass 2015 설명Boilers
  • OmniClass 번호23-31 29 00
  • OmniClass 제목Hot Water Heaters