제품 게시
Water Heater EKH-S

Water Heater EKH-S

The EKH-S offers significantly extended corrosion protection, so that guarantee periods of 10 years are granted with this product.

사양
  • New smart and user-friendly design

    Unchanged suspension dimensions and wall distance, i.e. replacement of existing AE units is guaranteed.

    Significantly extended service intervals

    Even more protection against corrosion

    Lid with service opening for better access to the heating element

    HFO foam insulation allows compact and lighter construction with best energy values

    Reversible electric heating (heating time selectable)

    Energy-saving setting at 65°C and frost-protection setting

    High-quality dial thermometer on the front

    Operation control lamp

    +5 years free extended warranty with registration

기술 사양
  • 특징 참조water-heater-ekh-s
  • 제품군electric water heaters
  • 제품분류electric water heaters
  • 유형개체 (단일 개체)
  • 게시일2022-05-11
  • 에디션 넘버1
관련성
  • 설계국가오스트리아
  • 제조국가오스트리아
분류
  • BIMobject 카테고리배관 - Water heaters
  • IFC 분류보일러
  • Uniclass 2015 코드Pr_60_60_08
  • Uniclass 2015 설명Boilers
  • OmniClass 번호23-31 29 11 11
  • OmniClass 제목Electric Instantaneous Hot Water Heaters

지역 가용성

유럽
오스트리아