제품 게시
Water Heater EKL

Water Heater EKL

별점 4.5/54.5(8 리뷰)

The pressurised storage units have been developed especially for small rooms or niches. They take up very little space and can be mounted directly under ceilings, stairs or in the attic using wall brackets.

사양
  • Inner boiler enamelled according to DIN 4753, operating pressure 6 bar, incl. protective anode

    Energy-saving 50 mm PU insulation (directly foamed)

    Reversible electric heating (heating time selectable)

    Stepless temperature control up to 85°C

    Energy-saving position at 65°C

    Frost protection setting

기술 사양
  • 특징 참조water-heater-ekl
  • 제품군horizontal storage
  • 제품분류horizontal storage
  • 유형개체 (단일 개체)
  • 게시일2022-05-11
  • 에디션 넘버1
관련성
  • 설계국가오스트리아
  • 제조국가오스트리아
분류
  • BIMobject 카테고리배관 - Water heaters
  • IFC 분류보일러
  • Uniclass 2015 코드Pr_60_60_08
  • Uniclass 2015 설명Boilers
  • OmniClass 번호23-31 29 11 11
  • OmniClass 제목Electric Instantaneous Hot Water Heaters

지역 가용성

유럽
오스트리아