당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다 here !

I agree
;

M10 Network Camera Series

문서 번호: m10
제조 업체: Axis Communications
제품군: Security cameras
제품 그룹: Fixed Domes
게시 날짜: 2012-01-01
판 번호: 1
유형: 개체 (단일 개체)
Functional and smart design
AXIS M10 Series offers small and smart cameras, ideal for securing locations such as small businesses, boutiques, restaurants, hotels or residences. The cameras offer best-in-class image quality and professional monitoring capabilities.

High-performance compression and streaming capabilities
The AXIS M10 Network Cameras provide multiple, individually configurable video streams in H.264 as well as Motion JPEG and MPEG-4 Part 2. Full frame rate and resolution is provided in either compression.

H.264 enables optimization for bandwidth and storage efficiency by significantly reducing the bit rate.


주요 자료: Polycarbonate
보조 자료:
설계: Sweden
제조: Poland

BIMobject 카테고리: 전자 공학 - 영상 기기
IFC 분류: Electric Appliance
UNSPSC 이름: Security cameras
UNSPSC 코드: 46171610
Uniclass 2.0 코드: SS-75-40
Uniclass 2.0 설명: Security Systems
NBS Reference 코드: 75-40
NBS Reference 설명: Security Systems

BIMobject®