당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다 여기 !

나는 동의한다
;

AXOR Basic set iBox universal with shut-off unit 01850180

문서 번호: 01850180
제조 업체: AXOR
제품군: AXOR
제품 그룹: Concealed Basic set bath/shower mixers
너비 (mm): 151
높이 (mm): 151
깊이 (mm): 108
게시 날짜: 2017-03-14
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (7)
AXOR Basic set iBox universal with shut-off unit

· connection thread Rp ¾
· suitable for all shower, bath tub and thermostat finish sets for
concealed installation
· sound-decoupled installation
· connection dimension: DN15/DN20


주요 자료:
보조 자료:
설계: Germany
제조: Germany
무게순 (Kg): 1.471

BIMobject 카테고리: 위생 - 욕실 설비 시스템
IFC 분류: Sanitary Terminal
UNSPSC 이름: Sanitary ware
UNSPSC 코드: 301815
Uniclass 1.4 코드: L721
Uniclass 1.4 설명: Sanitary equipment
Uniclass 2.0 코드: SS-35-65-70-75
Uniclass 2.0 설명: Sanitary Accessory Systems
Uniclass 2015 코드: Pr_40_20
Uniclass 2015 설명: Sanitary fittings and accessories
NBS Reference 코드: 35-65-70-75
NBS Reference 설명: Sanitary Accessory Systems
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
OmniClass 번호: 23-19 31 17
OmniClass 제목: Sanitary Room Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
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
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description Basic set iBox universal with shut-off unit
Name Basic set iBox universal with shut-off unit 01850180
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

이름
Asset Type fixed
Category Pr_40_20 ; Sanitary fittings and accessories
Colour n.a.
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description Basic set iBox universal with shut-off unit
Manufacturer hansgrohe
Model Number 01850180
Model Reference 01850180
Name Basic set iBox universal with shut-off unit 01850180
Warranty Description http://www.hansgrohe-int.com/guarantee
Warranty Duration Labour 5
Warranty Duration Parts 5
Warranty Duration Unit years
Warranty Guarantor Labour info@hansgrohe.com
Warranty Guarantor Parts info@hansgrohe.com

BIMobject®