제품 게시
AXOR ShowerSolutions ShowerHeaven 1200/300 4jet with lighting 5000 K
AXOR ShowerSolutions ShowerHeaven 1200/300 4jet with lighting 5000 K
    AXOR

    AXOR ShowerSolutions ShowerHeaven 1200/300 4jet with lighting 5000 K

    AXOR ShowerSolutions ShowerHeaven 1200/300 4jet with lighting 5000 K
    사양
    • Surfaces:

      - 10629000 Chrome

      Specification:

      • shower head size: 1200 x 300 mm

      • spray type: PowderRain, Rain, Mono

      • Select button on thermostat

      • material spray disc: metal

      • brass ceilling connector

      • ceiling connection length: 100 mm

      • maximum flow rate at 3 bar: 30 l/min

      • flow rate PowderRain spray outer (at 3 bar): 12 l/min

      • flow rate PowderRain spray inner (at 3 bar): 12 l/min

      • flow rate Rain spray (at 3 bar): 16 l/min

      • flow rate Mono spray (at 3 bar): 15 l/min

      • minimum flow pressure: 3 bar

      • spray types can be activated individually or in combination

      • overhead shower removable for cleaning

      • extendable flaps can be opened manually

      • installation: ceiling, extendable claps can be pre-set to the user size

      • connection dimension: DN15

      • connection type: basic set

      • with integrated lighting

      • illuminant: LED

      • power supply: 24 V

      • transformer power supply, 24 V, 60 W

      • input voltage: 100 - 240 V AC / 50 / 60 Hz

      • output voltage: 24 V - DC

      • colour temperature: 5000 K

      • Light color: neutral white

      • not suitable for continuous flow water heaters

    기술 사양
    • 특징 참조10629XXX
    • 제품군AXOR ShowerSolutions
    • 제품분류Overhead showers
    • 유형개체 (단일 개체)
    • 게시일2023-04-05
    • 에디션 넘버1
    • 높이(mm)163
    • 너비(mm)1200
    • 깊이(mm)302
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)24.5
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • ETIM 코드EC011383
    • ETIM 이름Shower head
    • UNSPSC 이름Showers
    • UNSPSC 코드30181503
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads
    • CSI 마스터 형식 2014 코드22 41 23
    • CSI 마스터 형식 2014 제목Residential Showers
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures