제품 게시
AXOR Montreux therm.conc.FS shut off/div.
AXOR Montreux therm.conc.FS shut off/div.
    AXOR

    AXOR Montreux therm.conc.FS shut off/div.

    AXOR Montreux Thermostat for concealed installation with cross handle and shut-off/ diverter valve
    사양
    • Surfaces: - 16820000 Chrome - 16820020 Polished Chrome - 16820130 Polished Bronze - 16820140 Brushed Bronze - 16820250 Brushed Gold Optic - 16820260 Brushed Chrome - 16820300 Polished Red Gold - 16820310 Brushed Red Gold - 16820330 Polished Black Chrome - 16820340 Brushed Black Chrome - 16820800 Stainless Steel Optic - 16820820 Brushed Nickel - 16820830 Polished Nickel - 16820930 Polished Brass - 16820950 Brushed Brass - 16820990 Polished Gold Optic Specification: • 2 functions • flow rate upper outlet: 25 l/min • flow rate lower outlet: 29 l/min • thermostat cartridge, shut-off valve • safety lock at 40 °C • temperature limitation adjustable • non-return valve • with silencer • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    기술 사양
    • 특징 참조16820000
    • 제품군AXOR Montreux
    • 제품분류Shower thermostat
    • 유형개체 (단일 개체)
    • 게시일2019-03-25
    • 에디션 넘버1
    • 높이(mm)176
    • 너비(mm)176
    • 깊이(mm)88
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)2.7
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • ETIM 코드EC011329
    • ETIM 이름Shower mixing tap
    • UNSPSC 이름Showers
    • UNSPSC 코드30181503
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads
    • CSI 마스터 형식 2014 코드22 41 23
    • CSI 마스터 형식 2014 제목Residential Showers
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures

    지역 가용성

    유럽 아시아