제품 게시
AXOR ShowerSolutions Overhead shower 350 1jet with ceiling connection 26035820
AXOR ShowerSolutions Overhead shower 350 1jet with ceiling connection 26035820
    AXOR

    AXOR ShowerSolutions Overhead shower 350 1jet with ceiling connection 26035820

    AXOR ShowerSolutions Overhead shower 350 1jet with ceiling connection
    사양
    • · shower head size: 350 mm · overhead shower angle adjustable · spray type: PowderRain · maximum flow rate at 0.3 MPa: 26 l/min · flow rate PowderRain (at 3 bar): 26 l/min · fully chrome-plated spray disc · material spray disc: metal · overhead shower for cleaning removable · brass ceilling connector · ceiling connection length: 100 mm · installation: ceiling · connection thread G ½ · connection dimension: DN15
    기술 사양
    • 특징 참조26035820
    • 제품군AXOR ShowerSolutions
    • 제품분류Overhead showers
    • 유형개체 (단일 개체)
    • 게시일2017-05-08
    • 에디션 넘버1
    • 높이(mm)91
    • 너비(mm)355
    • 깊이(mm)567
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)8.23
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads
    • CSI 마스터 형식 2014 코드22 41 23
    • CSI 마스터 형식 2014 제목Residential Showers
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures