제품 게시
42855XXX AXOR Universal Circular Toilet brush holder wall-mounted
42855XXX AXOR Universal Circular Toilet brush holder wall-mounted
    AXOR

    42855XXX AXOR Universal Circular Toilet brush holder wall-mounted

    별점 4.6/54.6(5 리뷰)
    AXOR Universal Circular Toilet brush holder wall-mounted
    사양
    • Surfaces: - 42855000 Chrome - 42855670 Matt Black - 42855700 Matt White - 42855950 Brushed Brass - 42855990 Polished Gold Optic - 42855250 Brushed Gold Optic - 42855140 Brushed Bronze - 42855300 Polished Red Gold - 42855310 Brushed Red Gold - 42855820 Brushed Nickel - 42855800 Stainless Steel Optic - 42855330 Polished Black Chrome - 42855340 Brushed Black Chrome - 42855020 Polished Chrome - 42855260 Brushed Chrome - 42855830 Polished Nickel - 42855130 Polished Bronze - 42855930 Polished Brass Specification: • wall-mounted • material: metal • material recess: matt plastic • with cover lid • with removable insert • with mounting material • concealed fastening • drilling distance 35 mm • diameter drill hole: 6 mm
    기술 사양
    • 특징 참조42855XXX
    • 제품군AXOR Universal Circular
    • 제품분류Toilet brush holders
    • 유형개체 (단일 개체)
    • 게시일2022-09-28
    • 에디션 넘버1
    • 높이(mm)428
    • 너비(mm)82
    • 깊이(mm)91
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)1.6
    분류
    • BIMobject 카테고리위생 - 변기 액세서리
    • IFC 분류가구 요소
    • ETIM 코드EC010555
    • ETIM 이름Lavatory brush set
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_76_86
    • Uniclass 2015 설명Toilet brush holders
    • CSI 마스터 형식 2014 코드10 28 13
    • CSI 마스터 형식 2014 제목Toilet Accessories
    • OmniClass 번호23-31 25 00
    • OmniClass 제목Toilet and Bath Specialties
    • CSI 단일 형식 II 코드E2020
    • CSI 단일 형식 II 제목Movable Furnishings

    지역 가용성

    유럽 아시아