당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다 여기 !

나는 동의한다
;

AXOR MyEdition Bath spout 47410000

문서 번호: 47410000
제조 업체: AXOR
제품군: AXOR MyEdition
제품 그룹: Bath fillers
게시 날짜: 2019-04-01
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (10)
AXOR MyEdition Bath spout

A PERSONAL STATEMENT IN PERFECTION.

Setting oneself apart. Gratifying the need for uniqueness. Striking out in a new direction. This is what AXOR MyEdition stands for. Clear, linear design sets the stage for personal creativity. With a wide range of plates. Available in exclusive materials upon request. Individualization. In perfection. Design: PHOENIX

· projection 176 mm
· wall-mounted
· plate of glass made of safety glass
· flow rate: 20 l/min
· connection dimension: DN15
· spray type: normal spray


주요 자료:
보조 자료:
설계: Germany
제조: Germany
무게순 (Kg): 1.175

BIMobject 카테고리: 배관 - 배수
IFC 분류: Sanitary Terminal
UNSPSC 이름: Plumbing fixtures
UNSPSC 코드: 3018
Uniclass 1.4 코드: L721
Uniclass 1.4 설명: Sanitary equipment
Uniclass 2.0 코드: PR-31-76
Uniclass 2.0 설명: Sanitary Dispensing And Disposal Units
Uniclass 2015 코드: Pr_60_45_90
Uniclass 2015 설명: Wastewater and water mixer products
NBS Reference 코드: 31-76
NBS Reference 설명: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 22 13 16
CSI MasterFormat 2014 Title: Sanitary Waste and Vent Piping
OmniClass 번호: 23-21 23 27
OmniClass 제목: Residential Waste Disposal Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
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
Plumbing - Drainage

이름
Application Bath spout
Material safety glass, chrome
Mount Type wall-mounted

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

이름
Material safety glass, chrome

BIMobject®