제품 게시
AXOR One Overhead shower 280 2jet with shower arm
AXOR One Overhead shower 280 2jet with shower arm
    AXOR

    AXOR One Overhead shower 280 2jet with shower arm

    AXOR One Overhead shower 280 2jet with shower arm
    사양
    • Surfaces: - 48492707 Matt White - 48492007 Chrome - 48492677 Matt Black - 48492997 Polished Gold Optic - 48492347 Brushed Black Chrome Specification: • consists of: overhead shower, shower arm • shower head size: 280 mm • spray type: PowderRain, Rain • material spray disc: metal • shower arm length 389 mm • maximum flow rate at 3 bar: 9,6 l/min • flow rate PowderRain spray (at 3 bar): 7,4 l/min • flow rate Rain spray (at 3 bar): 9,6 l/min • function from: 5,1 l/min • minimum flow pressure: 1,2 bar • connection of overhead shower: bayonet fixation • overhead shower removable for cleaning • installation: wall • connection dimension: DN15 • suitable for continous flow water heaters • not included: basic set
    기술 사양
    • 특징 참조48492CHN
    • 제품군AXOR One
    • 제품분류Overhead showers
    • 유형개체 (단일 개체)
    • 게시일2022-09-28
    • 에디션 넘버1
    • 높이(mm)131
    • 너비(mm)280
    • 깊이(mm)529
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)5.9
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • ETIM 코드EC011383
    • ETIM 이름Shower head
    • UNSPSC 이름Showers
    • UNSPSC 코드30181503
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads
    • CSI 마스터 형식 2014 코드22 41 23
    • CSI 마스터 형식 2014 제목Residential Showers
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures

    지역 가용성

    아시아