제품 게시
ADJUSTABLE PAVING SLABS - AXTER
ADJUSTABLE PAVING SLABS - AXTER
ADJUSTABLE PAVING SLABS - AXTER
ADJUSTABLE PAVING SLABS - AXTER
ADJUSTABLE PAVING SLABS - AXTER
ADJUSTABLE PAVING SLABS - AXTER
ADJUSTABLE PAVING SLABS - AXTER
    Axter

    ADJUSTABLE PAVING SLABS - AXTER

    Installed on roof-terrace sealed, the studs and accessories, bring an amplitude and a delicacy of adjustment (micrometric) which makes it possible to palliate in a precise way the different levels of a roof-terrace and to obtain a perfectly flat result . Simple to implement, the Axter pads have a high mechanical strength, in line with the quality of the CERAME slabs .
    사양
    • Axter adjustable paving slab supports are used as supports of paving slabs or concrete tiles on public access roofs. They are directly installed on to a suitable waterproofing system. Axter paving slab supports offer the following benefits: - fixed height 8 mm & 20 mm - adjustable height between 25 and 590 mm - easy transport, storage and handling - high resistance to deformation
    기술 사양
    • 특징 참조AXT-PLOT-ACC-V1-NF
    • 제품군Accessories
    • 제품분류Range Mounts and Accessories
    • 유형쇼케이스(모델)
    • 게시일2018-03-01
    • 에디션 넘버1
    관련성
    • 주 재료폴리프로필렌
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리건축 - 지붕 액세서리
    • IFC 분류지붕
    • UNSPSC 이름Roofing accessories
    • UNSPSC 코드301516
    • Uniclass 2015 코드Ss_30_40_30
    • Uniclass 2015 설명Flat roof covering systems
    • OmniClass 번호23-13 39 29
    • OmniClass 제목Roof Coverings
    • CSI 단일 형식 II 코드B3010
    • CSI 단일 형식 II 제목Roof Coverings