제품 게시
AZEK® Soffit System
AZEK® Soffit System
AZEK® Soffit System
AZEK® Soffit System
AZEK® Soffit System
    AZEK Exteriors

    AZEK® Soffit System

    A BEAUTIFUL, EASILY INSTALLED SYSTEM TO SAVE TIME AND MONEY

    Made from moisture-resistant PVC to provide low-maintenance performance and designed to deliver enduring beauty, the Soffit System from AZEK Exteriors includes soffits (vented and non-vented), notched fascia and frieze boards. Each part easily fits together for simplified installation without specialized labor. All elements of the system are available in smooth Traditional finish.

    사양
    • Vented and Non-Vented Soffit:

      Made from durable, moisture-resistant, long-lasting PVC, AZEK® Exteriors Soffits are available in several sizes and complemented by grooved fascia and frieze boards. This system offers easy installation with pieces that fit together effortlessly, creating a clean, beautiful and uniform finish.

      The Vented Soffit comes with an industry leading 10 square inches of net free air flow per square foot, allowing circulation through the home’s roof system to prevent moisture damage. Screening the vents is optional; vents are slant cut to prevent nesting insect infiltration.

      Non-vented soffit is also available in specific sizes to perfectly fit the system avoiding the need to precisely cut PVC sheet. The solid soffit sizes can be used on their own to provide a clean, uniform finish or the two versions can be used together interchangeably.

      Fascia

      The notched fascia board connects easily to either soffit profile to add architectural style while framing and protecting the roof edges.

      Frieze Boards

      Get smooth and simple borders with both soffits and siding. The frieze board fits perfectly with soffit edges through the grooved edge on top. Tuck siding into the integrated j-channel on the bottom.

    기술 사양
    • 특징 참조Azek-Soffit-System
    • 제품군Specialty Items
    • 제품분류Soffit System
    • 유형개체 (단일 개체)
    • 게시일2021-09-20
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 자재 - Other