제품 게시
BABIL 10W CCT SWITCH WH ceiling lamp
BABIL 10W CCT SWITCH WH ceiling lamp

    BABIL 10W CCT SWITCH WH ceiling lamp

    The BABIL 10W CCT SWITCH WH ceiling lamp is a contemporary ceiling light created for crisp, comfortable light in hallways and corridors. It’s made from aluminum with a matte white finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 10 W, 879 lm, switchable 2940 K or 4102 K, CRI ≥ 90, 35° beam, and 230 V. Practical details: IP20 protection, 1 light point, and approx. 7 cm wide × 8 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6554.
    사양
    • Specification

      Smart App: No

      Bluetooth Gateway: No

      CCT: Yes

      CRI [Ra]: ≥ 90

      Motion sensor: No

      Beam angle: 35°

      Class of resistance to shock: 1

      Number of light sources: 1

      Voltage: 230V

      Control Options: CCT Switch

      BT Control Panel: No

      RGB: No

      Dimming: No

      Remote control: No

      Control Type > For All: CCT Switch

      Lumens [lm]: 879

      Adjustment: No

      Color temperature [K]: 2940 / 4102

      Basic information

      Energy class: G

      Protection class: IP20

      Maximum power: 10W

      Light source type: integrated LED

      Type: Surface-mounted lamp

      Materials and colors

      Dominant color: White

      Dominant material: Aluminum

      Leading Finish: Matte

      Packaging

      Gross weight [kg]: 0.3

      Net weight [kg]: 0.26

      Box depth 1 [cm]: 7.5

      Box width 1 [cm]: 7.5

      Box height 1 [cm]: 10.5

      Dimensions

      Product height [cm]: 8

      Product width [cm]: 7

    기술 사양
    • 특징 참조AZ6554
    • 유형개체 (단일 개체)
    • 게시일2026-02-19
    • 에디션 넘버1
    관련성
    • 설계국가폴란드
    • 제조국가중국
    분류
    • BIMobject 카테고리조명 - 천장 설치