제품 게시
BABIL 15W CCT SWITCH WH ceiling lamp

BABIL 15W CCT SWITCH WH ceiling lamp

The BABIL 15W CCT SWITCH WH ceiling lamp is a contemporary ceiling light created for crisp, comfortable light in kitchens, bedrooms, and home offices. It’s made from aluminum with a matte white finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 13 W, 1297 lm, switchable 2977 K or 4039 K, CRI ≥ 90, 36° beam, and 230 V. Practical details: IP20 protection, 1 light point, and approx. 8 cm wide × 9 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6557.
사양
  • Specification

    Smart App: No

    Bluetooth Gateway: No

    CCT: Yes

    CRI [Ra]: ≥ 90

    Motion sensor: No

    Beam angle: 36°

    Class of resistance to shock: 1

    Number of light sources: 1

    Voltage: 230V

    Control Options: CCT Switch

    BT Control Panel: No

    RGB: No

    Dimming: No

    Remote control: No

    Control Type > For All: CCT Switch

    Lumens [lm]: 1297

    Adjustment: No

    Color temperature [K]: 2977 / 4039

    Basic information

    Energy class: G

    Protection class: IP20

    Maximum power: 13W

    Light source type: integrated LED

    Type: Surface-mounted lamp

    Materials and colors

    Dominant color: White

    Dominant material: Aluminum

    Leading Finish: Matte

    Packaging

    Gross weight [kg]: 0.4

    Net weight [kg]: 0.34

    Box depth 1 [cm]: 8.5

    Box width 1 [cm]: 8.5

    Box height 1 [cm]: 11.5

    Dimensions

    Product height [cm]: 9

    Product width [cm]: 8

기술 사양
  • 특징 참조AZ6557
  • 유형개체 (단일 개체)
  • 게시일2026-02-19
  • 에디션 넘버1
관련성
  • 설계국가폴란드
  • 제조국가중국
분류
  • BIMobject 카테고리조명 - 천장 설치
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
Common.Footer.ValueProp.Image.AltText