제품 게시
Smoke curtain BACHSMOKE FIX
Smoke curtain BACHSMOKE FIX
Smoke curtain BACHSMOKE FIX

    Smoke curtain BACHSMOKE FIX

    BACHSMOKE FIX is a static smoke curtain that in case of fire limits and controls the movement of smoke, with classification D180.

    The smoke curtain delimits the space of the building according to the areas that have been specified to prevent the smoke spreading into other areas.

    BACHSMOKE FIX is a curtain appropriated to industrial buildings or buildings where the rise and fall of the curtains is not a key feature or where the esthetic is not fundamental.

    Tested and approved according to the European Standard UNE EN 12101-1 and with CE Marking.

    사양
    • FABRIC: Fiberglass fabric resists up to 600ºC. Polyurethane coating on both sides. Seams of high resistance Kevlar wire.

      OPTIONAL EXTRAS: Standard color is grey but as optional in white and black; Supply of accessories for fixing as steel angle rod and screws; Other requirements and customized solutions on demand.

    기술 사양
    • 특징 참조BACH-BACHSMOKE-FIX
    • 제품군Fire & Smoke Curtains
    • 제품분류Smoke Curtain
    • 유형개체 (단일 개체)
    • 게시일2021-05-05
    • 에디션 넘버1
    • 높이(mm)20000
    • 깊이(mm)40
    관련성
    • 주 재료Fiberglass
    • 부 재료아연 도금 강판
    • 설계국가포르투갈
    • 제조국가포르투갈
    • 순 중량(Kg)0.45
    분류
    • BIMobject 카테고리내화성 제품 - 화재 예방