제품 게시
Diffuseurs Décoratifs CONFORTDECO
Diffuseurs Décoratifs CONFORTDECO
Diffuseurs Décoratifs CONFORTDECO
Diffuseurs Décoratifs CONFORTDECO
Diffuseurs Décoratifs CONFORTDECO
Diffuseurs Décoratifs CONFORTDECO
Diffuseurs Décoratifs CONFORTDECO
Diffuseurs Décoratifs CONFORTDECO
    BAILLINDUSTRIE

    Diffuseurs Décoratifs CONFORTDECO

    CONFORTDECO is the first generation of supply air diffusers and return air collectors for ducted air conditioning systems. Patented, CONFORTDECO products are designed to provide a concrete and original response to the needs of the tertiary and residential market, in new buildings and in renovation.

    CONFORTDECO offers a range of products with sober lines and the possibility of customisation thanks to 3 distinct ranges:
    - COMFORT WHITE
    - COMFORT BLACK
    - COMFORT LIGHT

    Aesthetics are not the only strong point of CONFORTDECO decorative grilles. comfort of use is also a major point which, thanks to the use of aerodynamic deflectors accentuating the COANDA effect, allows an absence of feeling of air displacement in the room as well as a silence induced by reduced air circulation speeds. 


    기술 사양
    • 특징 참조Diffuseurs_decoratifs_confortdeco
    • 유형조립식 (다중 개체)
    • 게시일2020-11-26
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료PVC
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리HVAC - 기계식 환기 장치
    • IFC 분류에어 터미널
    • Uniclass 2015 코드Pr_65_70_46_01
    • Uniclass 2015 설명Air terminals
    • CSI 마스터 형식 2014 코드23 36 00
    • CSI 마스터 형식 2014 제목Air Terminal Units
    • OmniClass 번호23-33 41 00
    • OmniClass 제목HVAC Air Terminals
    • CSI 단일 형식 II 코드D3050
    • CSI 단일 형식 II 제목Terminal & Package Units