제품 게시
ABS plenum for air supply grille
ABS plenum for air supply grille
ABS plenum for air supply grille
    BAILLINDUSTRIE

    ABS plenum for air supply grille

    ABS plenum for supply grid, supplied with cutting template and 4 stainless steel brackets for mounting on BA10 or BA13 placo.

    사양
    • Plenum in ABS for supply grid 300x150 mm - 1 rear spigot, diameter 160 mm - with quick fixing system using stainless steel brackets and cutting template.

      Product size:

      • Height: 125.00 mm
      • Width: 323.00 mm
      • Depth: 175.00 mm
      • Weight: 257.00 g

      Plenum in ABS for supply grid 400x150 mm - 1 rear spigot, diameter 200 mm - with quick fixing system using stainless steel brackets and cutting template.

      Product size:

      • Height: 150.00 mm
      • Width: 425.00 mm
      • Depth: 175.00 mm
      • Weight: 372.00 g

      Plenum in ABS for supply grid 400x200 mm - 1 rear spigot, diameter 200 mm - with quick fixing system using stainless steel brackets and cutting template.

      Product size:

      • Height: 175.00 mm
      • Width: 425.00 mm
      • Depth: 225.00 mm
      • Weight: 583.00 g
    기술 사양
    • 특징 참조Plenum_en_ABS_pour_grille_de_soufflage
    • 제품군Plenums
    • 제품분류Supply grid
    • 유형개체 (단일 개체)
    • 게시일2023-07-21
    • 에디션 넘버1
    관련성
    • 주 재료ABS
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리HVAC - 공기 조화
    • IFC 분류분배 제어 요소
    • ETIM 코드EC011777
    • ETIM 이름Plenum for airconditioning unit
    • Uniclass 2015 코드Pr_70_65_04_04
    • Uniclass 2015 설명Air plenum boxes
    • OmniClass 번호23-33 39 00
    • OmniClass 제목Air Conditioning Equipment