제품 게시
HDNB – No Bump Floor Expansion Joint Cover
Balco USA

HDNB – No Bump Floor Expansion Joint Cover

Heavy duty floor expansion joint cover with extruded aluminum side frames and an aluminum cover plate held in place with a seismic centering device.

IDEAL FOR:

  • Applications where heavy loading is expected

ADVANTAGES:

  • Capable of heavy duty loading
  • Minimal bump 

OPTIONS:

  • Fire barrier
  • Water barrier

    Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

    사양
    • RELATED: HDNBL
      JOINT SIZE: 2-8″ (Custom larger sizes may be available; contact Balco directly)
      MOVEMENT: ±50% to ±100% Expansion/Contraction; ±50% to ±100% Lateral Shear; Vertical Shear Varies
      FEATURES: Designed for heavy loading; Designed for no “bump” across floor transitions; Centering bar device holds cover in place throughout movement; Blockout installation only; Ships in 10′ lengths
      PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Meets ADA guidelines for slip resistance; Contributes to LEED® credits
      LOAD: Pedestrian, Gurney/Bed, X-ray, Floor Sweeper, Passenger Cart, Palletjack (5500lb capacity; excludes joints over 6"), Scissor Lift (See Load Data Sheet for details)

    기술 사양
    • 특징 참조hdnb_EJC
    • 제품군Expansion Joint Cover Systems
    • 제품분류Architectural Systems
    • 유형개체 (단일 개체)
    • 게시일2021-05-20
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 - 접합 시스템
    • IFC 분류건축물 구성요소
    • Uniclass 2015 코드Pr_35_90_27
    • Uniclass 2015 설명Expansion joints
    • CSI 마스터 형식 2014 코드07 95 13
    • CSI 마스터 형식 2014 제목Expansion Joint Cover Assemblies
    • OmniClass 번호23-13 31 21 19 11
    • OmniClass 제목Expansion and Contraction Joints