제품 게시
MPSF2H (MetaFlex® Pro Shear & Shear MAX) – 2 Hour Floor Expansion Joint Fire Barrier
MPSF2H (MetaFlex® Pro Shear & Shear MAX) – 2 Hour Floor Expansion Joint Fire Barrier
    Balco USA

    MPSF2H (MetaFlex® Pro Shear & Shear MAX) – 2 Hour Floor Expansion Joint Fire Barrier

    MetaFlex® Pro is a high performance single package, drop-in floor fire barrier with lateral shear capabilities.

    IDEAL FOR:

    • Applications where a fire rated floor cover is required 
    • Applications where high seismic activity is expected

    ADVANTAGES:

    • Single drop-in package provides full 2 hour rating
    • Rigid flanges hold barrier in place during installation
    • Factory fabricated male and female ends for quick splicing
    • No caulk required at joint edges
    • Slide rail provides 100% lateral shear

      Balco Fire Barriers protect expansion joint openings by dynamically continuing the fire-rated construction design elements throughout the structural separation allowing for thermal, wind and seismic movements and for fire ratings up to 4 hours. Fire Barriers are a critical component of building safety solutions.

      사양
      • RELATED: MPSFV2H
        JOINT SIZE: 6-24″ (max 36″ open; see MetaFlex Pro Shear MAX for larger sizes)
        MOVEMENT: ±50% to ±100% Expansion/Contraction, ±100% Lateral Shear
        FEATURES: Fire-resistant barrier for larger horizontal expansion joints; Doubles as smoke barrier; Slide mechanism permits horizontal shearing; Easy “drop-in” installation, no firestop sealant required; Intuitive lap splicing; Ships in 10′ lengths; Can be integrated with Balco Expansion Joint Systems
        PERFORMANCE: Fire resistance rating of 2 hours tested in accordance with ASTM E1966 and UL 2079; BlazeSeal™ aging and environmental exposure tested in accordance with UL 1479; Seismic, Thermal and Wind movement tested per standard ASTM E 1399; Contributes to LEED® credits

      기술 사양
      • 특징 참조mpsf2h_FB
      • 제품군Fire Barriers
      • 제품분류Floor Systems
      • 유형개체 (단일 개체)
      • 게시일2021-05-20
      • 에디션 넘버1
      관련성
      • 설계국가미국
      • 제조국가미국
      분류
      • BIMobject 카테고리건축 - 접합 시스템
      • IFC 분류건축물 구성요소
      • Uniclass 2015 코드Pr_35_90_27
      • Uniclass 2015 설명Expansion joints
      • CSI 마스터 형식 2014 코드07 95 00
      • CSI 마스터 형식 2014 제목Expansion Control
      • OmniClass 번호23-13 31 21 19 11
      • OmniClass 제목Expansion and Contraction Joints