제품 게시
PSWXP/FP (ConCeal® Series) – Plate Exterior Wall Expansion Joint Cover
PSWXP/FP (ConCeal® Series) – Plate Exterior Wall Expansion Joint Cover
    Balco USA

    PSWXP/FP (ConCeal® Series) – Plate Exterior Wall Expansion Joint Cover

    Wall expansion joint cover comprised of an aluminum frame and a pan-type cover. Each cover section is held in place by magnet assemblies and returned to this position via a counterweight mechanism when the joint closes.

    IDEAL FOR:

    • Curtain walls
    • Aluminum cladding applications
    • Applications where an infill is required

    ADVANTAGES:

    • Accommodates large joints with seismic movement
    • Narrow sightline when used with infill
    • Multiple cover options 

    OPTIONS:

    • Fire barrier

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      사양
      • SEE ALSO: PSWXFP, PSWXR
        JOINT SIZE: 8-36″
        MOVEMENT: ±50% to ±100% Expansion/Contraction; Lateral and Vertical Shear (Contact Factory)
        FEATURES: 
        Modular system, adaptable to accept infill materials or plate wrapped around surface; factory-provided plate configuration standard; Hinged door with safety cables permits up to seismic movement without damage; Counterweight and cable system safely returns cover back to nominal position after event; powerful magnets help cover snap back into alignment; Splicing-capable; Ships in lengths to match panel coursing, 6’ (1.8m) min, 10’ (3m) max; Comes standard with secondary water barrier and seals in between panels; Same configuration for wall-to-wall and wall-to-corner, and hinge can be left- or right-handed; Not for horizontal use
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Contributes to LEED® credits

      기술 사양
      • 특징 참조pswxp_EJC
      • 제품군Expansion Joint Cover Systems
      • 제품분류Architectural Systems
      • 유형개체 (단일 개체)
      • 게시일2021-05-20
      • 에디션 넘버1
      관련성
      • 설계국가미국
      • 제조국가미국
      분류
      • BIMobject 카테고리건축 - 접합 시스템
      • IFC 분류건축물 구성요소
      • Uniclass 2015 코드Pr_35_90_27
      • Uniclass 2015 설명Expansion joints
      • CSI 마스터 형식 2014 코드07 95 13
      • CSI 마스터 형식 2014 제목Expansion Joint Cover Assemblies
      • OmniClass 번호23-13 31 21 19 11
      • OmniClass 제목Expansion and Contraction Joints