제품 게시
UDX-W32
UDX-W32
UDX-W32
    Barco

    UDX-W32

    The UDX range delivers stunning experiences and savings on installation and shipping time, reducing costs significantly. The most compact, high-brightness laser projectors with integrated cooling on the market, the UDX projectors bring reliable and razor-sharp 4K images to every type of event and venue. The UDX-W32 features WUXGA resolution and 32,000 lumens light output to ensure flawless shows with accurate colors at all times. The Constant Light Output (CLO) functionality also guarantees peace of mind by providing constant brightness and color over time. The UDX platform offers the widest color spectrum in the industry. Without compromising on brightness, the UDX color quality matches the renowned Xenon quality and outperforms the Rec. 709 color space.
    사양
    • 32000 lumen
    기술 사양
    • 특징 참조UDX-W32
    • 제품군Rental & Staging
    • 제품분류Large venue projectors
    • 유형개체 (단일 개체)
    • 게시일2018-02-07
    • 에디션 넘버1
    • 높이(mm)350
    • 너비(mm)660
    • 깊이(mm)830
    관련성
    • 주 재료금속
    • 설계국가벨기에
    • 제조국가벨기에
    • 순 중량(Kg)92
    분류
    • BIMobject 카테고리전자 공학 - 영상 기기
    • IFC 분류가구
    • ETIM 코드EC000690
    • ETIM 이름Video projector
    • UNSPSC 이름Multimedia projectors
    • UNSPSC 코드45111609
    • Uniclass 2015 코드Pr_40_30_25_04
    • Uniclass 2015 설명Audio visual furniture
    • CSI 마스터 형식 2014 코드11 52 16
    • CSI 마스터 형식 2014 제목Projectors
    • OmniClass 번호23-37 21 15
    • OmniClass 제목Data Multi Media Projectors
    • CSI 단일 형식 II 코드E2010
    • CSI 단일 형식 II 제목Fixed Furnishings
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
    비슷한 제품