제품 게시
W60HF / Exterior Wall-Mount Heat Pump

W60HF / Exterior Wall-Mount Heat Pump

The Bard Wall-Mount Heat Pump is a self-contained energy efficient heating and cooling system, which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space.

사양
  • W18H - W60H

    • 11.00 EER cooling efficiency
    • 3.3 COP heating efficiency
    • 1.5 - 5.0 ton capacity
    • Single and three-phase power options
    • Copeland scroll compressor
    • R-454B green refrigerant
    • Balanced Climate feature
    • Natural Fiber Insulation
    • Hydrophilic Evaporator Coils
    • Factory installed electric options
    • Factory installed ventilation options
    • AHRI Certified
    • ETL Listed (US and Canada)
기술 사양
  • 특징 참조w60hf-exterior-wall-mount-heat-pump
  • 제품군Exterior Wall-Mount
  • 제품분류Wall Mount Heat Pump
  • 유형개체 (단일 개체)
  • 게시일2026-04-16
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 열 펌프
  • IFC 분류열 교환기
  • Uniclass 2015 코드Ss_65_80
  • Uniclass 2015 설명Air conditioning systems
  • CSI 마스터 형식 2014 코드23 81 19
  • CSI 마스터 형식 2014 제목Self-Contained Air-Conditioners
  • OmniClass 번호23-33 39 17
  • OmniClass 제목Packaged Air Conditioners