당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다 여기 !

나는 동의한다
;

W100/150; EI60; 56dB; Austria; single metal stud frame, double-layer cladding

문서 번호: BM_W100-150_EI60-56dB_metal_double-layer-cladding-A
제조 업체: Baustoff + Metall
제품군: Wall Partition Structures
제품 그룹: wall partition, single stud, double layer, fire resistance
높이 (mm): 5000
깊이 (mm): 150
게시 날짜: 2019-08-13
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (2)
B+M partition wall, lining and shaft wall systems are unique in regards to flexibility of usable system components. IntraProfil® metal studs and channels are the core elements of every B+M system construction. Additionally required system components of all within the "B+M Markensiegel" mentioned brands may be used and combined accordingly to B+M installation guidelines and testings.

150 mm partition wall on a single IntraProfil ® CW100 steel structure with 2 layers of 12.5 mm fire- rated gypsum plasterboard GKF/ GKFI on each side of the partition. Sound insulation with 50mm glass wool (min. 11kg/m3) Rw=56dB


주요 자료: Gypsum
보조 자료: Steel
설계: Austria
제조: Austria

BIMobject 카테고리: 벽 - 파티션
IFC 분류: Wall
UNSPSC 이름: Gypsum board
UNSPSC 코드: 30161509
Uniclass 1.4 코드: L384
Uniclass 1.4 설명: Partitions, non-structural internal walls
Uniclass 2.0 코드: EE-25
Uniclass 2.0 설명: Wall And Barrier Elements
Uniclass 2015 코드: EF_25_10
Uniclass 2015 설명: Walls
NBS Reference 코드: 25-10-30-35
NBS Reference 설명: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 10 22 00
CSI MasterFormat 2014 Title: Partitions
OmniClass 번호: 23-15 11 11 11
OmniClass 제목: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
이 제품은 다음에서 사용할 수 있습니다:
Europe
  • Austria

BIMobject SEEK Properties

Walls - Internal Walls

이름
Application Internal Wall
Depth 150 mm
Height 5000 mm
M Fire Rating EI60
Panel Material Gypsum Fire- Rated Plasterboard

BIMobject®